For your extremely high temperature radiator, heater, and coolant transfer applications, Gates Straight Silicone Coolant Hose is engineered with extra long-lasting silicone rubber for extreme ambient and radiant temperature conditions. The Silicone tube and cover resist prolonged exposure to under-hood and coolant heat, weathering, ozone, and deterioration. Use Gates thermoplastic clamps or silicone hose clamps to complete your assembly.
| Part # | 24816 |
|---|---|
| Product # | 41711904 |
| Description: | 24816 GS DURION HOSE |
| UPC | 72053112986 |
| Centerline Length (ft) | 3 |
| Centerline Length (in) | 36 |
| Centerline Length (m) | 0.91 |
| Centerline Length (mm) | 914 |
| Hose Inside Diameter (in). | 1 |
| Hose Inside Diameter (mm) | 25 |
| Inside Diameter 1 (in) | 1 |
| Inside Diameter 1 (mm) | 25 |
| Inside Diameter 2 (in) | 1 |
| Inside Diameter 2 (mm) | 25 |
| Working Pressure (psi) | 90 |
| Construction | 4-Ply |
|---|
| Caution | Do not use for fuel or oil transfer applications. |
|---|
| Customer Pack | 25 |
|---|---|
| Weight (lbs.) | 1.25 |