RECOMMENDED FOR: Engine coolant hose such as radiator and heater hoses or connectors, particularly for oily conditions.
| Part # | 2-3/8X3FT 4169A COOL 60 SOFTWA |
|---|---|
| Product # | 41690340 |
| Description | 2 3/8X3FT 4169A COOLANT 60 SOFTWALL |
| UPC | 072053647273 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 0 |
| Minimum Bend Radius (mm) | 0 |
| Hose Inside Diameter (in). | 2.38 |
| Hose Inside Diameter (mm) | 60.3 |
| Hose Outside Diameter (in) | 2.76 |
| Hose Outside Diameter (mm) | 70.1 |
| Inside Diameter (in) | 2.38 |
| Inside Diameter (mm) | 60.3 |
| Temperature Range | -40°F to +212°F (-40°C to +100°C) |
| Working Pressure (psi) | 60 |
| Length (m) | 0.9 |
| Outside Diameter (in) | 2.76 |
| Outside Diameter (mm) | 60.3 |
| Coupling Recommendation | 1 Long Shank. 5 Brass Pin Lug. 6 Malleable Iron Pin Lug. 7 Combination Nipple. |
|---|
| Color | Black |
|---|---|
| Cover | Chloroprene - Type A. Smooth. |
| Reinforcement | Multi-ply, synthetic textile |
| Tube | Nitrile - Type C. Medium oil resistance. |
| Construction: Cover | Chloroprene - Type A |
| Construction: Design Factor | 4:1 |
| Construction: Reinforcement | Multi-ply, synthetic textile |
| Construction: Tube | Nitrile - Type C. Black. Medium oil resistance |
| Standards | Meets requirements of SAE 20R1, Class B Tube, Class C Cover. |
|---|---|
| Standard Industry Specification | SAE 20R1 |
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Standards: Cover | ARPM Class C |
| Standards: Tube | ARPM Class B |
| Recommended For | Open-end water discharge applications and coolant connections on marine and stationary engines where oil resistance is required. |
|---|---|
| Couplings Note | Select Ind Hose Coupling Reference Sheet link below for additional information. |
| Customer Pack | 30 |
|---|---|
| Weight (lbs.) | 0.97 |
Whatever your application, Gates® molded softwall hoses are precision-manufactured and factory-molded to ensure exact fit, form, and performance to your OE specifications.
Gates® engineers our industrial aftermarket parts in partnership with the top industrial OEMs around the world, so you can trust premium-grade industrial parts with exceptional fit, function and performance, and a durable component construction that's built to last.