Gates Green Stripe™ 2-Ply Straight Coolant Hose stick hose is designed for demanding heavy-duty coolant/air applications. The two-ply bias fabric construction maximizes flexibility and strength, with an advanced EPDM tube and cover that resist "cold water leaks" and remain soft and pliable, even under adverse operating conditions.
| Part # | 24212 |
|---|---|
| Product # | 41681712 |
| Description: | 24212 GS2PLY STRT HOSE |
| UPC | 72053132946 |
| Centerline Length (ft) | 3 |
| Centerline Length (in) | 36 |
| Centerline Length (m) | 0.91 |
| Centerline Length (mm) | 914 |
| Hose Inside Diameter (in). | 0.75 |
| Hose Inside Diameter (mm) | 19 |
| Inside Diameter 1 (in) | 0.75 |
| Inside Diameter 1 (mm) | 19 |
| Inside Diameter 2 (in) | 0.75 |
| Inside Diameter 2 (mm) | 19 |
| Working Pressure (psi) | 100 |
| Construction | 2-Ply |
|---|
| Automotive Notes | For a maintenance free connection, use PowerGrip® SB Clamps. |
|---|---|
| Caution | Do not use for fuel or oil transfer applications. |
| Customer Pack | 20 |
|---|---|
| Weight (lbs.) | 1.02 |