PolarSeal® II Hose is recommended for most refrigerant blends and compressor lubricants in automotive and heavy-duty truck air conditioning systems where significant reduction in permeation and moisture ingression is desired. Low permeation hose construction is used by more OEMs around the globe than any other refrigerant hose construction. Gates PolarSeal II derives its performance from a proprietary polyamide barrier and exceptional compounding, making it compatible with R134a, R12, and R1234yf refrigerant.
Part # | 71093 / 12ACC-PSIIXREEL |
---|---|
Product # | 33535012 |
Description | 71093 12ACC-PSIIXREEL-250 |
UPC | 770075443834 |
Continuous Operating Temperature Range | -22°F to +257°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 350 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Hose Outside Diameter (in) | 0.96 |
Hose Outside Diameter (mm) | 24.4 |
Inside Diameter (in) | 0.625 |
Inside Diameter (mm) | 15.88 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Max. Working Pressure | 350 |
Working Pressure (psi) | 350 |
Outside Diameter (in) | 0.96 |
Outside Diameter (mm) | 24.4 |
Coupling Recommendation | PolarSeal® Couplings (ACB) [G47 Series]. PolarSeal® Couplings (ACC) [G46 Series] with band |
---|---|
Use | Fleet |
Color | Black |
---|---|
Cover | Synthetic Elastomeric Rubber. Black. Standard. |
Reinforcement | 1-braid, polyester |
Tube | Synthetic Elastomeric Rubber. Black. Nylon Liner. |
Barrier | Nylon liner. |
Construction: Cover | Synthetic Elastomeric Rubber |
Construction: Reinforcement | 1-braid, polyester |
Construction: Tube | Synthetic Elastomeric Rubber |
Standard Industry Specification | SAE J3062 Type C |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | PolarSeal® II (ACC) reduced dimension barrier hose. SAE J3062, Type C, Class I Performance. |
---|---|
Recommended For | Most refrigerants blends and compressor lubricants in automotive and heavy-duty truck air conditioning systems where significant reduction in permeation and moisture ingression is desired. Low-permeation hose construction is used by more OEMs around the globe than any other refrigerant hose construction. Gates PolarSeal® II (ACC) derives its performance from a proprietary polyamide barrier and exceptional compounding. Compatible with R134a, R12 and the new R1234yf refrigerant. Air conditioning refrigerant hose is manufactured in accordance with SAE J3062, while air conditioning hose assemblies both hose and coupling meet SAE J2064. Change to SAE specification effective as of August 2015. |
Customer Pack | 250 |
---|---|
Weight (lbs.) | 0.25 |
Packaging | P |
The PolarSeal® II series was developed to provide all the components you need to keep your AC system running with ease for a variety of automotive systems and applications. Use Gates® PolarSeal® II products across the board to maximize the potential and life-service of your systems.
No matter what type of vehicle you're running, or where, for that matter, Gates® PolarSeal® II is the solution that will work best for you. The cover is heat, moisture, and ozone resistant, meaning it will be safe from potentially damaging contaminants, allowing it to continue doing its job.