Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All ACC-PSII Air Conditioning PolarSeal® II Hose

    71092 10ACC-PSIIXREEL-300

    Product # 33535010

    PolarSeal® II Hose is recommended for most refrigerant blends and compressor lubricants in automotive and heavy-duty truck air conditioning systems where significant reduction in permeation and moisture ingression is desired. Low permeation hose construction is used by more OEMs around the globe than any other refrigerant hose construction. Gates PolarSeal II derives its performance from a proprietary polyamide barrier and exceptional compounding, making it compatible with R134a, R12, and R1234yf refrigerant.

    • Recommended For: Most refrigerants blends and compressor lubricants in automotive and heavy-duty truck air conditioning systems where significant reduction in permeation and moisture ingression is desired. Low-permeation hose construction is used by more OEMs around the globe than any other refrigerant hose construction.
    • Exceptional resistance to refrigerant permeation.
    • Cover is heat, moisture and ozone resistant.
    • Meets or exceeds SAE J3062 Type C, Class I.
    • Compatible for use with numerous vehicular AC refrigerants and oils.

    • Product Details
      Part # 71092 / 10ACC-PSIIXREEL
      Product # 33535010
      Description 71092 10ACC-PSIIXREEL-300
      UPC 770075443810
      Continuous Operating Temperature Range -22°F to +257°F
      Minimum Bend Radius (in) 2.5
      Minimum Bend Radius (mm) 63.5
      Min. Burst Pressure (psi) 350
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Hose Outside Diameter (in) 0.83
      Hose Outside Diameter (mm) 21.1
      Inside Diameter (in) 0.5
      Inside Diameter (mm) 12.7
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Max. Working Pressure 350
      Working Pressure (psi) 350
      Outside Diameter (in) 0.83
      Outside Diameter (mm) 21.1

    WORKING TOGETHER.

    The PolarSeal® II series was developed to provide all the components you need to keep your AC system running with ease for a variety of automotive systems and applications. Use Gates® PolarSeal® II products across the board to maximize the potential and life-service of your systems.

    Features and Benefits

    • Gates recommends always pairing with PolarSeal® II coupling.
    • Cover: Elastomeric. Resistant to heat, moisture and ozone.
    • Temperature Range:
        • -30°C to +125°C
        • -22°F to +257°F
    • Design factor: 4:1.
    • Nylon barrier.

    RESISTING THE ELEMENTS.

    No matter what type of vehicle you're running, or where, for that matter, Gates® PolarSeal® II is the solution that will work best for you. The cover is heat, moisture, and ozone resistant, meaning it will be safe from potentially damaging contaminants, allowing it to continue doing its job.