The product images shown are Illustrative only and may not be an exact representation of the product.

PolarSeal® II Hose

The PolarSeal® II Hose was developed as part of the PolarSeal® II series and performs best when paired with PolarSeal® II couplings and clamps. The elastomeric tube has fabric reinforcement for improved durability, and the cover is heat, moisture, and ozone resistant. This hose is recommended for use on school and transit busses, RVs, limos, and other heavy equipment vehicles that run long AC lines or AC lines that are difficult to service.

  • Has an impressive temperature range of -22°F to +257°F (-30°C to +125°C)
  • Gates recommends always pairing with PolarSeal® II coupling
  • Intended for use with heavy-duty automotive with long run or hard to service AC lines

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
71090 33535006 71090 6ACC-PSIIXREEL-500 5/16 .62 1.5 0.117
71091 33535008 71091 8ACC-PSIIXREEL-500 13/32 .74 2 0.143
71092 33535010 71092 10ACC-PSIIXREEL-300 1/2 .83 2.5 0.18
71093 33535012 71093 12ACC-PSIIXREEL-250 5/8 .96 3 0.25
71094 33535016 71094 16ACC-PSIIXREEL-100 7/8 1.23 1.4 0.35
85384 33535007 85384 6ACC-PSIIX50 5/16 .62 1.5 5.74
85385 33535009 85385 8ACC-PSIIX50FT 13/32 .74 2 7.32
85386 33535011 85386 10ACC-PSIIX50 1/2 .83 2.5 8.38
85387 33535013 85387 12ACC-PSIIX50 5/8 .96 3 13.2
85388 33535017 85388 16ACC-PSIIX50FT 7/8 1.23 1.4 19.7
1-10 of 10 Items

Working Together.

The PolarSeal® II series was developed to provide all the components you need to keep your AC system running with ease for a variety of automotive systems and applications. Use Gates PolarSeal® II products across the board to maximize the potential and life-service of your systems.

Resisting the Elements.

No matter what type of vehicle you're running, or where, for that matter, Gates PolarSeal® II is the solution that will work best for you. The cover is heat, moisture, and ozone resistant, meaning it will be safe from potentially damaging contaminants, allowing it to continue doing its job.