Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PolarSeal® AC Couplings

    G45196-1212 12ACA-12MS45

    Product # 733200085

    Systems perform better when using parts that were designed and manufactured to work together. If you use Gates PolarSeal® Air Conditioning Hoses for your applications, use Gates PolarSeal Couplings to complete your assembly. These hose and couplings were designed for a guaranteed, long-lasting fit to give you the best, most reliable performance.

    • Large range of coupling styles to ensure the right connection.
    • Available in straight, 45° and 90° styles.
    • O-Rings specially compounded for R134a refrigerants also available.
    • PolarSeal II couplings available in pinch-clamp and machine-crimp configurations.

    • Product Details
      Part # G45196-1212 / 12ACA-12MS45
      Product # 733200085
      Description G45196-1212 12ACA-12MS45
      UPC 072053412451
      T Drop (in) 1.25
      A2 Outside Diameter (in) 4.25
      C Cutoff (in) 3
      C Cutoff (mm) 76.2
      L Length (in) 4.25
      L Length (mm) 107.95
      Hose Inside Diameter (in) 0.626
      Hose Inside Diameter (mm) 15.9
      Inside Diameter (in) 0.626
      Inside Diameter (mm) 15.9
      C (in) 3
      L (in) 4.25
      Angle. 45

    Made for Each Other.

    The Gates® PolarSeal® II series was designed with hoses and couplings that work together, ensuring the most perfect fit, for long-lasting optimum performance.

    A Model of Innovation.

    Gates® PolarSeal® hose and couplings were designed to not just work better, but be better than the rest. The PolarSeal® series was designed not only to meet demanding industry standards, but for environmentally safe, energy-efficient performance, and exceptional resistance to heat, moisture, chemicals, and ozone corrosives.