Systems perform better when using parts that were designed and manufactured to work together. If you use Gates PolarSeal™ Air Conditioning Hoses for your applications, use Gates PolarSeal Couplings to complete your assembly. These hose and couplings were designed for a guaranteed, long-lasting fit to give you the best, most reliable performance.
Part # | G45960-1010S / 10ACA-10CFTON134SP90BL-S |
---|---|
Product # | 733203875 |
Description | G45960-1010S 10ACA-10CFTON134SP90BL-S |
UPC | 072053561401 |
T Drop (in) | 0.78 |
C Cutoff (in) | 1.26 |
C Cutoff (mm) | 32 |
L Length (in) | 2.512 |
L Length (mm) | 63.8 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 1.26 |
L (in) | 2.51 |
Angle. | 90 |
Material | Steel |
---|
Notes | O-Ring not included. Must be ordered separately. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.4 |
The Gates® PolarSeal™ II series was designed with hoses and couplings that work together, ensuring the most perfect fit, for long-lasting optimum performance.
Gates® PolarSeal™ hose and couplings were designed to not just work better, but be better than the rest. The PolarSeal™ series was designed not only to meet demanding industry standards, but for environmentally safe, energy-efficient performance, and exceptional resistance to heat, moisture, chemicals, and ozone corrosives.