Systems perform better when using parts that were designed and manufactured to work together. If you use Gates PolarSeal® Air Conditioning Hoses for your applications, use Gates PolarSeal Couplings to complete your assembly. These hose and couplings were designed for a guaranteed, long-lasting fit to give you the best, most reliable performance.
Part # | G45202-1010 / 10ACA-10FSX45 |
---|---|
Product # | 733200215 |
Description | G45202-1010 10ACA-10FSX45 |
UPC | 072053412581 |
T Drop (in) | 0.88 |
A2 Outside Diameter (in) | 3.63 |
C Cutoff (in) | 2.35 |
C Cutoff (mm) | 59.69 |
L Length (in) | 3.63 |
L Length (mm) | 92.2 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 2.38 |
L (in) | 3.63 |
Angle. | 45 |
Material | Aluminium |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |
The Gates® PolarSeal® II series was designed with hoses and couplings that work together, ensuring the most perfect fit, for long-lasting optimum performance.
Gates® PolarSeal® hose and couplings were designed to not just work better, but be better than the rest. The PolarSeal® series was designed not only to meet demanding industry standards, but for environmentally safe, energy-efficient performance, and exceptional resistance to heat, moisture, chemicals, and ozone corrosives.