Utilized to connect automotive air conditioning systems to ports requiring and SAE seal type.
Part # | G49900-0404 / 4ACADAPTER-7MS |
---|---|
Product # | 725006765 |
Description | G49900-0404 4ACADAPTER-7MS 1521 |
UPC | 029769151617 |
A1 Outside Diameter (in) | 0.25 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |