Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All AC134A Air Conditioning PolarSeal™ I Hose

    70625 8AC134AXREEL

    Product# # 33530908

    PolarSeal™ Hose is designed for environmentally-safe liquid and gaseous R134a and R12 refrigerant applications in automotive air conditioning and industrial systems, including tractors, construction trucks, and mobile and stationary refrigeration units. Designed to minimize permeation of R134a and R12 refrigerant.

    • Recommended For: Liquid and gaseous R134a and R12 refrigerants in automotive air conditioning and industrial systems; i.e., tractors construction trucks, mobile and stationary refrigeration units.
    • Black Chloroprene rubber tube inside a nylon barrier, reinforced with 2-layers of spiraled polyester and an EPDM cover.
    • Compatible for use with R12 and R134a refrigerants, as well as mineral oils and PAG oils.
    • Meets or exceeds SAE J3062 Type C, Class II and SAE J51, Type A2 outside diameters.

    • Product Details
      Part # 70625 / 8AC134AXREEL
      Product # 33530908
      Description: 70625 8AC134AXREEL
      Vacuum (In. Hg) 24
      Minimum Bend Radius (in) 3
      Minimum Bend Radius (mm) 76.2
      Min. Burst Pressure (psi) 500
      Inside Diameter (in) 0.406
      Inside Diameter (mm) 10.3
      Temperature Range -22°F to +257°F (-30°C to +125°C)
      Working Pressure (psi) 500
      Length (m) 72
      Outside Diameter (in) 0.91
      Outside Diameter (mm) 23.1

    THE ART OF MATERIAL SCIENCE

    PolarSeal™ I Hose builds on our decades of innovation in material science. PolarSeal™ I Hose is specially constructed to handle environmentally-sensitive liquid and gaseous refrigerant applications. Synthetic EPDM cover construction, a nylon internal barrier inside a chloroprene rubber tube, and spiraled polyester reinforcement create a highly durable, low permeation refrigerant-specific fluid power solution for a wide range of automotive and industrial applications.

    Features and Benefits

    • SAE J51, Type A2 Dimensions; SAE J51, Type D Performance; SAE J2064, Type C, Class II Performance.
    • Temperature Range:
        • -30°C to +125°C
        • -22°F to +257°F
    • Multiple crimping options.
    • Design factor: 4:1.
    • Nylon barrier.

    COOL UNDER PRESSURE

    Whether on the road or on the factory floor, even a little refrigerant leak can be a big deal. That's why our PolarSeal™ I Hose is highly engineered to withstand the most demanding operating environments, including wide fluctuations in external temperature, ensuring maximum durability and extended service life.