PolarSeal™ Hose is designed for environmentally-safe liquid and gaseous R134a and R12 refrigerant applications in automotive air conditioning and industrial systems, including tractors, construction trucks, and mobile and stationary refrigeration units. Designed to minimize permeation of R134a and R12 refrigerant.
| Part # | 85666 / 10AC134A X25FT |
|---|---|
| Product # | 33530911 |
| Description: | 85666 10AC134A X25FT |
| UPC | 72053111040 |
| Dynamic WP (Max.psi) (1) | 500 |
| Vacuum (In. Hg) | 24 |
| Continuous Operating Temperature Range | -22°F to +257°F |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 101.6 |
| Min. Burst Pressure (psi) | 2000 |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Hose Outside Diameter (in) | 1 |
| Hose Outside Diameter (mm) | 25.4 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| Working Pressure (psi) | 500 |
| Length (m) | 8 |
| Outside Diameter (in) | 1 |
| Outside Diameter (mm) | 25.4 |
| Use | Fleet |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-spiral, polyester, Nylon barrier |
| Tube | Polychloroprene (Neoprene) - Type A; Black; Nylon Liner |
| Barrier | Nylon liner. |
| Construction: Cover | EPDM |
| Standard Industry Specification | SAE J3062 Type C, SAE J51 A2 & D |
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Notes | J51. J3062. |
|---|---|
| Recommended For | Liquid and gaseous R134a and R12 refrigerants in automotive air conditioning and industrial systems; i.e. tractors construction trucks, mobile and stationary refrigeration units. Designed to minimize permeation of R134a refrigerant. Air conditioning refrigerant hose is manufactured in accordance with SAE J3062, while air conditioning hose assemblies must meet SAE J2064. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 8.0 |
| Packaging | Q |
PolarSeal™ I Hose builds on our decades of innovation in material science. PolarSeal™ I Hose is specially constructed to handle environmentally-sensitive liquid and gaseous refrigerant applications. Synthetic EPDM cover construction, a nylon internal barrier inside a chloroprene rubber tube, and spiraled polyester reinforcement create a highly durable, low permeation refrigerant-specific fluid power solution for a wide range of automotive and industrial applications.
Whether on the road or on the factory floor, even a little refrigerant leak can be a big deal. That's why our PolarSeal™ I Hose is highly engineered to withstand the most demanding operating environments, including wide fluctuations in external temperature, ensuring maximum durability and extended service life.