Recommended for air brake systems – compressed air connectors or suspension, steering, engine, transmission or other onboard vehicle applications. Not for fuel, oil or water. Easy to assemble, push to connect, one piece fitting. Reusable and field serviceable. Designed for strength and durability. Provides significant reduction in air system leakage. Composite fittings are up to 70 percent lighter than comparable brass fittings. Meets DOT FMVSS 571.106, SAE J113 and SAE J2494 impact resistance.
| Part # | G31104-1008 / 10AB-8MP90 |
|---|---|
| Product # | 725001175 |
| Description: | G31104-1008 10AB-8MP90 1869X10 |
| UPC | 29769155226 |
| H1 Stem Hex (in) | 1.18 |
| H1 Stem Hex (mm) | 30 |
| T1 Thread (in) | 1/2-14 |
| T Drop (in) | 1.42 |
| A1 Outside Diameter (mm) | 15.9 |
| L Length (in) | 1.54 |
| L Length (mm) | 39.1 |
| L (in) | 1.54 |
| Angle. | 90 |
| Outside Diameter (in) | 0.625 |
| Outside Diameter (mm) | 15.9 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.3 |