SureLok™ Air Brake couplings are simple to install. Press to connect, and get a secure, long-lasting fit.
| Part # | G31102-1006 / 10AB-6MP45 |
|---|---|
| Product # | 725001025 |
| Description: | G31102-1006 10AB-6MP45 1880X10X6 |
| UPC | 029769157084 |
| H2 Nut Hex (in) | 1.06 |
| H2 Nut Hex (mm) | 27 |
| T1 Thread (in) | 3/8-18 |
| T Drop (in) | 1.02 |
| L Length (in) | 2.48 |
| L Length (mm) | 63 |
| L (in) | 2.48 |
| Outside Diameter (in) | 0.625 |
| Outside Diameter (mm) | 15.9 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.3 |