Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
Part # | G32601-0808 / 8ABC-8MP90-TV |
---|---|
Product # | 725015535 |
Description | G32601-0808 8ABC-8MP90-TV |
UPC | 029769205914 |
A1 Outside Diameter (in) | 0.5 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.36 |