Recommended for grease, refrigeration and instrumentation.
| Part # | G33303-0806 / 8MP-6FPBKHD |
|---|---|
| Product # | 725015625 |
| Description: | G33303-0806 8MP-6FPBKHD |
| UPC | 29769205983 |
| End 2 Diameter (mm) | 6 |
| Max. Working Pressure | 1200 |
| Max. Working Pressure (Bar) | 83 |
| End 1 Diameter (mm) | 8 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.38 |