Gates Air Brake Copper Tubing Compression fittings are used with copper tubing in air brake systems, as well as compressed air connections on suspension, steering, engine, transmission, and auxiliary components.
Part # | G30102-1008 / 10ABCT-8MP45 |
---|---|
Product # | 725000285 |
Description | G30102-1008 10ABCT-8MP45 1380X10 |
UPC | 029769148587 |
A1 Outside Diameter (in) | 0.625 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3 |