Our D.O.T. Type A2 Field Attachable couplings work with Gates C5C, C5CXH, C5D, and C5M hoses to allow for easy assembly fabrication of air brake, power steering, transmission oil cooler, and hot oil lines without the need for a crimper.
Part # | G35211-1010X / 10C5E-10RFJSX45 XBULK |
---|---|
Product # | 72352044 |
Description | G35211-1010X 10C5E-10RFJSX45XBULK |
UPC | 770075154501 |
H1 Stem Hex (in) | 0.75 |
H1 Stem Hex (mm) | 19.05 |
H2 Nut Hex (in) | 1 |
H2 Nut Hex (mm) | 25.4 |
T Drop (in) | 0.63 |
C Cutoff (in) | 2.11 |
C Cutoff (mm) | 53.59 |
L Length (in) | 3.169 |
L Length (mm) | 80.5 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 2.11 |
L (in) | 3.17 |
Angle. | 45 |
Material | Steel |
---|
Notes | DOT FMVSS Type A1 (No mandrel required). |
---|
Customer Pack | 60 |
---|---|
Weight (lbs.) | 0.33 |