Recommended for truck air brake lines from back of cab to trailer. Versatile - can be used with nylon tubing by replacing the long nut and sleeve with an insert, rigid sleeve and nut.
| Part # | H30000-02 / 2NABTA XLGREEL |
|---|---|
| Product # | 43270117 |
| Description: | H30000-02 2NABTAXLG REEL GATR |
| UPC | 72053681482 |
| Tube Outside Diameter (in) | 1/8 |
| Continuous Operating Temperature Range | -40°F to +200°F |
| Minimum Bend Radius (in) | 0.37 |
| Minimum Bend Radius (mm) | 9.4 |
| Min. Burst Pressure (psi) | 1001 |
| Hose Outside Diameter (in) | 0.13 |
| Hose Outside Diameter (mm) | 3.18 |
| Length (m) | 304.8 |
| Outside Diameter (in) | 0.125 |
| Outside Diameter (mm) | 3.18 |
| Color | Black |
|---|---|
| Reinforcement | Nylon - Type A |
| Tube | Heat/Light Stabilized Seamless Extruded Nylon |
| Construction: Cover | Nylon |
| Reinforcement Type | A |
| Standard Industry Specification | SAE J844 |
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
| Notes | J844. DOT FMVSS 106-74. |
|---|---|
| Recommended For | Truck, bus and mobile air brake, and service lines where heat and battery acids are not present. Conforms to SAE J844 specifications. Meets DOT FMVSS 106-74. |
| Customer Pack | 1000 |
|---|---|
| Weight (lbs.) | 0.005 |
| Packaging | T |