Recommended for all commercial and recreational vessel fuel line applications, C5M Marine Fuel Line hose is suitable for marine diesel, gasoline, B100 Biodiesel, gasohol fuels and hot oil applications.
| Part # | 70616 / 8C5M XREEL |
|---|---|
| Product # | 36581973 |
| Description: | 70616 13/32XRL C5M MARINE FUEL LINE HOSE |
| UPC | 5414465022296 |
| Dynamic WP (Max.psi) (1) | 500 |
| Vacuum (In. Hg) | 24 |
| Continuous Operating Temperature Range | -4°F to +212°F |
| Minimum Bend Radius (in) | 1.8 |
| Minimum Bend Radius (mm) | 46 |
| Min. Burst Pressure (psi) | 2000 |
| Hose Inside Diameter (in). | 0.77 |
| Hose Inside Diameter (mm) | 10.3 |
| Hose Outside Diameter (in) | 0.77 |
| Hose Outside Diameter (mm) | 19.6 |
| Inside Diameter (in) | 0.406 |
| Inside Diameter (mm) | 10.3 |
| Working Pressure (psi) | 500 |
| Length (m) | 101 |
| Outside Diameter (in) | 0.77 |
| Outside Diameter (mm) | 19.6 |
| Use | Fleet |
|---|
| Color | Blue |
|---|---|
| Reinforcement | 1-braid, textile |
| Tube | Nitrile - Type C; Black |
| Construction: Cover | Modified Nitrile - Type C2 |
| Standards | Meets requirements of SAE J1942 and SAE J1527, USCG Type A, Class 1, Style R3, SAE J30R2, MSHA, ABS and ISO7 840-A1. |
|---|---|
| Standard Industry Specification | SAE J1527 A, SAE J1942, SAE J30R2 |
| Meets These Agency Specifications | ABS - American Bureau of Shipping, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers, USCG - United States Coast Guard |
| Standards: Cover | ARPM (Class C) Limited oil-resistance. |
| Standards: Tube | ARPM (Class A) High oil-resistance. |
| Notes | 840-A1J1942. J1527. J30R2Meets MSHA 2G. |
|---|---|
| Recommended For | All commercial and recreational vessel fuel line applications. Suitable for marine diesel, gasoline, B100 Bio-Diesel, gasohol fuels and hot oil applications. |
| Customer Pack | 330 |
|---|---|
| Weight (lbs.) | 0.33 |
| Packaging | F |