C5D high-temp hose is recommended for use with petroleum-based or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline, turbocharger oil supplies, tilt cab cylinder and air brakes. Not approved for biodiesel above B5.
Part # | 85686 / 16C5D X50FT |
---|---|
Product # | 36580010 |
Description | 85686 16C5D X50FT |
UPC | 072053341775 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 400 |
Hose Inside Diameter (in). | 0.875 |
Hose Inside Diameter (mm) | 22.2 |
Hose Outside Diameter (in) | 1.23 |
Hose Outside Diameter (mm) | 31.2 |
Inside Diameter (in) | 0.875 |
Inside Diameter (mm) | 22.2 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 400 |
Length (m) | 15 |
Outside Diameter (in) | 1.23 |
Outside Diameter (mm) | 31.2 |
Coupling Recommendation | C5 Field Attachable Couplings [G34 Series] |
---|---|
Use | Fleet |
Color | Green |
---|---|
Cover | Polyester Braid Impregnated with Synthetic Rubber. Green |
Reinforcement | 2-braid, textile, wire |
Tube | CPE - Type J; Black; Heat, Oil Resistant |
Construction: Cover | Polyester Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 2-braid, textile, wire |
Construction: Tube | CPE - Type J |
Standard Industry Specification | SAE J1402 All |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
Notes | J1402. DOT FMVSS 106-74 Type AII. Air to +250°F Max. Phosphate Ester Fluids to +212°F. |
---|---|
Recommended For | Petroleum-based or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline and turbocharger oil supplies. Tilt cab cylinder and air brakes. C5D (-4 to -12) meets or exceeds DOT FMVSS 106-74 Type All, SAE J1402 Type All. Not approved for bio-diesel above B5. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 24.0 |
Packaging | T |