Recommended for medium pressure hydraulic petroleum-based oil lines in impulse applications, lube oil, air and water in applications such as air brakes, power steering (CAUTION: intended for heavy duty commercial vehicle use only), turbocharger oil supplies, tilt cab cylinders, and filtration lines. Meets or exceeds requirements of SAE 100R5 for traditional hydraulic applications. Not recommended for gasoline or diesel fuel.
| Part # | 70096 / 20C5C XCTN |
|---|---|
| Product # | 36581758 |
| Description: | 70096 20C5CXCTN |
| UPC | 72053226249 |
| Dynamic WP (Max.psi) (1) | 625 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Minimum Bend Radius (in) | 9 |
| Minimum Bend Radius (mm) | 228.6 |
| Min. Burst Pressure (psi) | 2500 |
| Hose Inside Diameter (in). | 1.13 |
| Hose Inside Diameter (mm) | 28.6 |
| Hose Outside Diameter (in) | 1.5 |
| Hose Outside Diameter (mm) | 38.1 |
| Inside Diameter (in) | 1.125 |
| Inside Diameter (mm) | 28.6 |
| Working Pressure (psi) | 625 |
| Length (m) | 30 |
| Outside Diameter (in) | 1.5 |
| Outside Diameter (mm) | 38.1 |
| Use | Fleet |
|---|
| Color | Black |
|---|---|
| Reinforcement | 2-braid, textile, wire |
| Tube | Nitrile - Type C; Black; Heat, Oil Resistant |
| Construction: Cover | Polyester Braid |
| Standard Industry Specification | SAE 100R5, SAE J1402 All |
|---|---|
| Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, RCCC - Regular Common Carrier Conf Fleet Truck/Bus; USA, SAE - Society of Automotive Engineers |
| Notes | 100R5. DOT FMVSS 106-74 Type AII. Hot Oil Lines to +300°F. Air to +160°F. |
|---|---|
| Recommended For | Medium-pressure hydraulic petroleum-based oil lines in impulse applications, lube oil, air and water in applications such as air brakes, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), turbocharger oil supplies, tilt cab cylinders, transmission coolant and filtration lines. Meets or exceeds requirements of SAE 100R5 for traditional hydraulic applications, DOT FMVSS 106-74 Type AII and SAE J1402 Type AII for air brake applications (-4 to -12). Not recommended for gasoline or diesel fuel. |
| Customer Pack | 100 |
|---|---|
| Weight (lbs.) | 0.54 |
| Packaging | A |