Green Stripe™ Vacuum Brake Hose is an extra heavy–duty hose designed to fit most air brake systems on trucks, trailers and other heavy equipment.
| Part # | 28760 / 3/8 X 250FT REEL AIR BRAKE |
|---|---|
| Product # | 32450602 |
| Description: | 28760 3/8" AB AIR BRAKE XREEL |
| UPC | 72053066166 |
| Dynamic WP (Max.psi) (1) | 225 |
| Continuous Operating Temperature Range | -40°F to +212°F |
| Min. Burst Pressure (psi) | 1000 |
| Hose Inside Diameter (in). | 0.38 |
| Hose Inside Diameter (mm) | 9.5 |
| Hose Outside Diameter (in) | 0.75 |
| Hose Outside Diameter (mm) | 19.1 |
| Inside Diameter (in) | 0.375 |
| Inside Diameter (mm) | 9.5 |
| Working Pressure (psi) | 225 |
| Length (m) | 76 |
| Outside Diameter (in) | 0.75 |
| Outside Diameter (mm) | 19.1 |
| Use | Fleet |
|---|
| Color | Black |
|---|---|
| Construction | Superior EPDM rubber resists damaging effects of ozone and heat, plus harmful grease and oil common to air brake systems. Flexible and kink-resistant. Four-spiral fiber construction. |
| Reinforcement | 4-spiral, fiber |
| Tube | EPDM; Black |
| Construction: Cover | EPDM |
| Notes | J1402. DOT FMVSS 106. |
|---|---|
| Recommended For | Truck, bus and mobile air brake systems. Can be used as flexible connector between frame and axle. Meets SAE J1402 specifications. Complies with DOT FMVSS 106 requirements. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 54.0 |