Built for superior performance on heavy-duty classical cross-section drives. The raw edge, Ethylene Elastomer construction and special notch design makes the Tri-Power belt especially suited for small diameter pulleys and back-side idler drives.
Part # | AX103 |
---|---|
Product # | 90122103 |
Description | AX103 TRI-POWER V BELT |
UPC | 072053456028 |
Cross Section | AX |
Inside Circumference (in) | 103 |
Inside Circumference (mm) | 2616 |
Effective Length (in) | 105 |
Effective Length (mm) | 2667 |
Notched | true |
Number of Ribs | 1 |
Section | AX |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Angle. | 38 |
Thickness (in) | 0.315 |
Thickness (mm) | 8 |
Color | Black |
---|---|
Construction | Bandless |
Material | Ethylene Elastomeric |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.58 |
Over time, belts fail from heat cracks, stretching or excessive wear. Belt retensioning and replacement leads to downtime, inefficiency and loss of productivity. Only Gates® molded notch V-belts, including our Tri-Power molded notch belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.
Featuring a composite, multi-purpose construction, Gates® heavy-duty Tri-Power® Belts resist oil, heat, contaminants, tensile and flexing forces, fatigue, and shock loads. We've even engineered our proprietary EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.