Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Tri-Power® Belts

    AX110 TRI-POWER V BELT

    Product # 90122110

    Built for superior performance on heavy-duty classical cross-section drives. The raw edge, Ethylene Elastomer construction and special notch design makes the Tri-Power belt especially suited for small diameter pulleys and back-side idler drives.

    • Belt edge is machined for even sheave groove contact, resulting in smoother running, less slip and wear.
    • Flex-bonded cords are strongly forged to the belt body, resulting in equal load distribution and absorption of bending stress without cord deterioration. 15% capacity increase over wrapped belts.
    • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves.
    • Suitable for all industrial applications, particularly where small or sub-minimal sheave diameters are required.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # AX110
      Product # 90122110
      Description AX110 TRI-POWER V BELT
      UPC 072053200225
      Cross Section AX
      Inside Circumference (in) 110
      Inside Circumference (mm) 2794
      Effective Length (in) 112
      Effective Length (mm) 2845
      Notched true
      Number of Ribs 1
      Section AX
      Top Width (in) 0.51
      Top Width (mm) 13
      Angle. 38
      Thickness (in) 0.315
      Thickness (mm) 8

    PERFECT BELTS FOR IMPERFECT CONDITIONS.

    Over time, belts fail from heat cracks, stretching or excessive wear. Belt retensioning and replacement leads to downtime, inefficiency and loss of productivity. Only Gates® molded notch V-belts, including our Tri-Power molded notch belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.

    Features and Benefits

    • Flex-Bonded tensile cords are strongly forged to the body of the belt, resulting in equal load distribution with absorption of bending stress and separation without cord deterioration.
    • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves.
    • Tri-Power belts are available in AX, BX, and CX sizes.

    EQUIPPED FOR YOUR OPERATING ENVIRONMENT.

    Featuring a composite, multi-purpose construction, Gates® heavy-duty Tri-Power® Belts resist oil, heat, contaminants, tensile and flexing forces, fatigue, and shock loads. We've even engineered our proprietary EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

    Resources

    PRODUCT RESOURCES