The product images shown are Illustrative only and may not be an exact representation of the product.

Tri-Power® Belts

With a proprietary construction, this belt has a superior combination of flex and load carrying capacity, as well as less stretch resulting in less maintenance.

  • Belt Edge is machined for even sheave groove contact, resulting in smoother running, less slip, and wear
  • Flex-Bonded Cords are strongly forged to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration
  • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves
  • Patented Ethylene Material construction provides -70°F to +250°F temperature range to resist belt cracking
  • Tri-Power belts are available in AX, BX, and CX sizes

All Parts

1-10 of 421 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
AX100 / AX100 90122100 AX100 TRI-POWER V BELT 102 AX false
AX103 90126103 AX103 TRI-POWER V BELT 105 2667 0.5 13 AX false
AX103 / AX103 90122103 AX103 TRI-POWER V BELT 105 AX false
AX105 90126105 AX105 TRI-POWER V BELT 107 2718 0.5 13 AX false
AX105 / AX105 90122105 AX105 TRI-POWER V BELT 107 AX false
AX110 90126110 AX110 TRI-POWER V BELT 112 2845 0.5 13 AX false
AX110 / AX110 90122110 AX110 TRI-POWER V BELT 112 AX false
AX112 90126112 AX112 TRI-POWER V BELT 114 2896 0.5 13 AX false
AX112 / AX112 90122112 AX112 TRI-POWER V BELT 114 AX false
AX120 90126120 AX120 TRI-POWER V BELT 122 3099 0.5 13 AX false
1-10 of 421 Items

Perfect Belts for Imperfect Conditions.

Over time, belts fail from heat cracks, stretching or excessive wear. Belt retensioning and replacement leads to downtime, inefficiency and loss of productivity. Only Gates molded notch V-belts, including our Tri-Power molded notch belt line, offer a patented, new ethylene construction to keep your operations running when other belts fail.

Equipped for Your Operating Environment.

Featuring a composite, multi-purpose construction, Gates heavy-duty Tri-Power® Belts resist oil, heat, contaminants, tensile and flexing forces, fatigue, and shock loads. We've even engineered our proprietary EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

PRODUCT RESOURCES