The product images shown are Illustrative only and may not be an exact representation of the product.

Transmission Oil Cooler Line Adapter

Utilized to connect transmission oil cooler hose to ports with an inverted seal type.

  • Available in two sizes
  • 100% brass

All Parts

1-2 of 2 Items
Part # Product # Description A1 Outside Diameter A2 Outside Diameter T1 Thread T2 Thread Thread Size Thread Size 2
G49800-0505 725006745 G49800-0505 1428 0.3125 in 1/2-20 in
G49800-0606 725006755 G49800-0606 1429 0.375 in 5/8-18 in
1-2 of 2 Items