Utilized to connect transmission oil cooler hose to ports with an inverted seal type.
Part # | G49800-0606 |
---|---|
Product # | 725006755 |
Description | G49800-0606 1429 |
UPC | 029769148822 |
A1 Outside Diameter (in) | 0.375 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.08 |