All Gates radiator pressure caps are constructed of corrosion-resistant, heavy-gauge metal. This assures long service life and accurate control of pressure. Can be used for applications with or without coolant recovery systems. Inventory requirements are dramatically reduced. Safety release lever. Protects against accidental burns by releasing steam through overflow tube.
Part # | 31536 |
---|---|
Product # | 74100139 |
Description | 31536 RADIATOR CAP |
UPC | 072053844269 |
Coolant Recovery System | Optional System |
Filler Neck Depth (in) | 0.75 |
Filler Neck Depth (mm) | 19 |
Filler Neck Inside Diameter (in) | 1.61 |
Filler Neck Inside Diameter (mm) | 41 |
Filler Neck Outside Diameter (in) | 2.13 |
Filler Neck Outside Diameter (mm) | 54 |
Pressure Rating (psi) | 20 |
SAE Pressure Range (psi) | 18 - 22 |
Shell Diameter (mm) | 66 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |