The product images shown are Illustrative only and may not be an exact representation of the product.

Safety Release Radiator Caps

All Gates® radiator pressure caps are constructed of corrosion-resistant, heavy-gauge metal. This assures long service life and accurate control of pressure.Can be used for applications with or without coolant recovery systems. Inventory requirements are dramatically reduced.Safety release lever.Protects against accidental burns by releasing steam through overflow tube.

  • Covers a wide range of pressures.

All Parts

1-10 of 12 Items
Part # Product # Description Type Cam Type Locking Venting Shell Diameter Neck Diameter Cap Depth
31505 74100213 31505 RADIATOR CAP Safety Release Cap false 3.14 in 1.49 in
31508 74100210 31508 RADIATOR CAP Safety Release Cap false 2.61 in 1.5 in
31511 74100209 31511 RADIATOR CAP Safety Release Cap false 2.61 in 1.5 in
31516 74100228 31516 RADIATOR CAP Safety Release Vented Cap false 2.61 in 1.5 in
31518 74100211 31518 RADIATOR CAP Safety Release Cap false 2.61 in 1.5 in
31533 74100130 31533 MIN RAD CAP Safety Release Mini Cap false 2.2 in 1.41 in
31534 74100131 31534 MIN RAD CAP Safety Release Mini Cap false 2.2 in 1.41 in
31535 74100138 31535 RADIATOR CAP Safety Release Cap false 2.61 in 1.5 in
31536 74100139 31536 RADIATOR CAP Safety Release Cap false 2.61 in 1.5 in
31537 74100140 31537 RADIATOR CAP Safety Release Cap false 2.61 in 1.5 in
1-10 of 12 Items

Safely release pressure from the cooling system with the simple flip of an integrated level.