The product images shown are Illustrative only and may not be an exact representation of the product.

S/R-XH Suction/Return-Extreme Heat Hose

Recommended for hydraulic oil lines, heavy–duty transmission oil cooler lines and power steering circuit lines. Meets or exceeds requirements of SAE J1019.Temperature Range: -40 Deg F to +300 Deg F (-40 Deg C to +149 Deg C).Recommended Couplings:GLP CouplingsMegaCrimp Couplings (Use Clamp Over Beaded Nipple)Gates - Powering Progress

  • Hydraulic

All Parts

1-5 of 5 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70963 33194514 70963 8S/R XHXCTN 250 1/2 .78 18 4 0.18
70964 33194516 70964 10S/R XHXCTN 250 5/8 .83 15 5 0.21
70965 33194518 70965 12S/R XHXCTN 250 3/4 1.16 15 6 0.38
85439 33194714 85439 8S/R XHX50FT 250 1/2 .78 18 4 0.18
85440 33194715 85440 10S/R XHX50FT 250 5/8 .83 15 5 10.5
1-5 of 5 Items