Drop-in replacement for classical section V-belts.
Part # | A/4L-5 |
---|---|
Product # | 77606111 |
Description | A/4L-5 QUICK-LINK |
UPC | 770075707189 |
Cross Section | 4L |
Number of Ribs | 1 |
Section | 4L |
Top Width (in) | 0.5 |
Top Width (mm) | 13 |
Color | Black |
---|---|
Construction | Bandless |
Material | Polyurethane |
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.07 |