Drop-in replacement for classical section V-belts.
Part # | C |
---|---|
Product # | 77606110 |
Description | C QUICK-LINK |
UPC | 770075702443 |
Cross Section | C |
Number of Ribs | 1 |
Section | C |
Top Width (in) | 0.88 |
Top Width (mm) | 22 |
Color | Black |
---|---|
Construction | Bandless |
Material | Polyurethane |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.156 |