Drop-in replacement for classical section V-belts.
Part # | 0/3L |
---|---|
Product # | 77606107 |
Description | 0/3L QUICK-LINK |
UPC | 770075702412 |
Cross Section | 3L |
Number of Ribs | 1 |
Section | 3L |
Top Width (in) | 0.39 |
Top Width (mm) | 10 |
Color | Black |
---|---|
Construction | Bandless |
Material | Polyurethane |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.048 |