Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Power Round® Belts

    9 X 120 PR

    Product # 88190014

    Power Round™ belts are designed for more demanding applications and are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or retensioning.

    • Flex-bonded cords are chemically forged to the belt body, providing equal load distribution and bending stress absorption without cord deterioration.
    • Flex-Weave™ oil and heat resistant cover protects the belt core from the toughest environments. The Power Round variant is a double-layer cover for extended protection.
    • Power Round variant also features an Alignment Stripe that runs the entire length of the belt to aid in eliminating belt twist during installation. Minimal stretch for minimum take-up requirements. No splice for added durability.
    • Power Round and Round Endless belts are ideal for quarter-turn or twisted drives, serpentine drives, power turn and line shaft conveyors and commercial sewing machines.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 9 X 120 PR
      Product # 88190014
      Description 9 X 120 PR
      UPC 770075331469
      Belt Nominal E.L. (in) 120
      Cross Section ROUND
      Inside Circumference (in) 120
      Inside Circumference (mm) 3048
      Effective Length (in) 120
      Effective Length (mm) 3048
      Outside Circumference (in) 124
      Outside Circumference (mm) 3150
      Section ROUND
      Top Width (in) 0.56
      Top Width (mm) 14
      Thickness (in) 0.56
      Thickness (mm) 14