The product images shown are Illustrative only and may not be an exact representation of the product.

Power Round® Belts

Heavy-duty round belt designed for demanding applications. Ideal for 1/4 turn or twisted, serpentine drives, power turn and line shaft conveyors. Installation Alignment Stripe runs the entire length of the belt to aid in eliminating belt twists during installation.

  • Flex-Bonded Higher Strength Polyester Tensile Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.
  • Installation Alignment Stripe runs the entire length of the belt to aid in eliminating belt twists during installation.
  • Minimal stretch for minimum take-up requirements.
  • No splice for added durability.
  • The Flex-Weave® Double Layer Heavy-Duty Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt and heat.

All Parts

1-10 of 32 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
9 X 101 PR / 9X101PR 88190029 9 X 101 PR false
9 X 112 PR / 9X112PR 88190013 9 X 112 PR false
9 X 120 PR / 9X120PR 88190014 9 X 120 PR false
9 X 128 PR / 9X128PR 88190015 9 X 128 PR false
9 X 129 3/4 PR / 9X1293/4PR 88190016 9 X 129 3/4 PR false
9 X 135 PR / 9X135PR 88190017 9 X 135 PR false
9 X 144 PR / 9X144PR 88190018 9 X 144 PR false
9 X 148 PR / 9X148PR 88190019 9 X 148 PR false
9 X 155 PR / 9X155PR 88190020 9 X 155 PR false
9 X 166 PR / 9X166PR 88190021 9 X 166 PR false
1-10 of 32 Items