Power Round™ belts are designed for more demanding applications and are able to steadily maintain rotating parts in your power transmission systems with virtually no maintenance or retensioning.
Part # | 9 X 112 PR |
---|---|
Product # | 88190013 |
Description | 9 X 112 PR |
UPC | 770075331452 |
Belt Nominal E.L. (in) | 112 |
Cross Section | ROUND |
Inside Circumference (in) | 112 |
Inside Circumference (mm) | 2845 |
Effective Length (in) | 112 |
Effective Length (mm) | 2845 |
Outside Circumference (in) | 116 |
Outside Circumference (mm) | 2946 |
Section | ROUND |
Top Width (in) | 0.56 |
Top Width (mm) | 14 |
Thickness (in) | 0.56 |
Thickness (mm) | 14 |
Color | Black |
---|---|
Construction | Banded |
Material | Polychloroprene (Neoprene) |
Customer Pack | 30 |
---|---|
Weight (lbs.) | 1.6 |