Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Nu-T-Link®

    0 NU-T-LINK

    Product # 77606101

    Designed for rapid installation in an assortment of lengths and operating conditions.

    • Excellent substitute for emergency repairs and quick belt replacement in difficult/tight assembly areas. May be assembled in an assortment of lengths to fit multiple drive configurations.
    • Suitable alternative to standard belts on all industrial applications and particularly suited to drives requiring link belting for ease of installation.
    • Orange Polyurethane/Polyester composite resists oil, water, chemicals and heat. Color-coded studs make for easy identification and installation.
    • Not for use with backside idler applications.
    • Does not meet RMA static conductivity requirements.

    • Product Details
      Part # NTL/0
      Product # 77606101
      Description 0 NU-T-LINK
      UPC 072053109726
      Cross Section 0
      Number of Ribs 1
      Section Not Applicable
      Top Width (in) 0.39
      Top Width (mm) 10