Designed for rapid installation in an assortment of lengths and operating conditions.
Part # | NTL/C |
---|---|
Product # | 77606104 |
Description | C NU-T-LINK |
UPC | 072053109757 |
Cross Section | C |
Number of Ribs | 1 |
Section | C |
Top Width (in) | 0.88 |
Top Width (mm) | 22 |
Color | Orange |
---|---|
Construction | Bandless |
Material | Polyurethane |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.21 |