Designed for rapid installation in an assortment of lengths and operating conditions.
Part # | NTL/B |
---|---|
Product # | 77606103 |
Description | B NU-T-LINK |
UPC | 072053109740 |
Cross Section | B |
Number of Ribs | 1 |
Section | B |
Top Width (in) | 0.66 |
Top Width (mm) | 17 |
Color | Orange |
---|---|
Construction | Bandless |
Material | Polyurethane |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.16 |