Designed for rapid installation in an assortment of lengths and operating conditions.
Part # | NTL/A |
---|---|
Product # | 77606102 |
Description | A NU-T-LINK |
UPC | 072053109733 |
Cross Section | A |
Number of Ribs | 1 |
Section | A |
Top Width (in) | 0.5 |
Top Width (mm) | 13 |
Color | Orange |
---|---|
Construction | Bandless |
Material | Belt Material is Polyurethane. Cord Material is Polyester |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.12 |