The product images shown are Illustrative only and may not be an exact representation of the product.
View All Male Pipe to Female Pipe to Female Inverted Split Run Tee

G49375-0204 552X4

Product # 725006435

Three way adapter used to connect 1/8" male inverted flare and 3/8" male pipe threads to a 1/8" female pipe port

  • 100% brass
  • Part #G49375-0204
  • Product Details
    Part # G49375-0204
    Product # 725006435
    Description G49375-0204 552X4
    UPC 029769160701
    T1 Thread 1/8-27 in
    T2 Thread 1/8-27 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.1