The product images shown are Illustrative only and may not be an exact representation of the product.

Heavy Duty Saddle Tank Fuel Caps

Rugged, heavy-duty construction. Meet or exceed OEM specifications. Caps fit both shallow and deep cam filler necks - vented, non-vented and vented anti-surge. Three configurations available for most popular applications.

All Parts

1-7 of 7 Items
Part # Product # Description Type Cam Type Locking Venting Shell Diameter Neck Diameter Cap Depth
31801 74100101 31801 FUEL CAP Saddle Tank Fuel Cap Male Thread false Non-Vented 2.69 in
31803 74100103 31803 FUEL CAP Saddle Tank Fuel Cap Female Thread false Vented 2.77 in
31804 74100104 31804 FUEL CAP Saddle Tank Fuel Cap Bayonet (Fits 3 Cam - Ordnance Type Filler Neck) false Vented 4.44 in 3.38 in 0.91 in
31805 74100105 31805 FUEL CAP Saddle Tank Fuel Cap Male Thread false Non-Vented 5.09 in
31806 74100106 31806 FUEL CAP Saddle Tank Fuel Cap Male Thread false Non-Vented 4.97 in
31807 74100107 31807 FUEL CAP Saddle Tank Fuel Cap Female Thread false Non-Vented 4.78 in
31867 74100371 31867 SADDLE TANK FUEL CAPS Saddle Tank Fuel Cap Female Thread false Non-Vented 2.81 in
1-7 of 7 Items

Durable metal construction seals side or saddle tanks.