The product images shown are Illustrative only and may not be an exact representation of the product.
View All Cotton Cleaner Timing Belts

65CCB175K

Product # 92593834

Cotton cleaner belts have a trapezoidal tooth profile and now aramid tensile cords.

  • Aramid tensile cords for increased shock resistance.
  • Long service life in harsh environments.
  • Product Details
    Part # 65CCB175K
    Product # 92593834
    Description 65CCB175K
    UPC 770075169352
    Pitch (in) 1
    Pitch Length (in) 64.95
    Number of Teeth 65
    Length (mm) 64.95
    Width (in) 1.5
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.46