Cotton Cleaner belts are specifically designed for use on Cotton Gins and inclined cleaner machines. They feature a trapezoidal tooth profile and aramid tensile cords.
Part # | 63CCB165K |
---|---|
Product # | 92593832 |
Description | 63CCB165K |
UPC | 770075169338 |
Belt Width (in) | 1.50 |
Belt Width (mm) | 38 |
Pitch Length (in) | 63 |
Pitch Length (mm) | 1600 |
Pitch (in) | 1 |
Pitch (mm) | 25 |
Section | N/A |
Number of Teeth | 63 |
Length (mm) | 63 |
Thickness (in) | .433 |
Thickness (mm) | 11 |
Color | Black |
---|---|
Material | Chloroprene and Nylon |
Customer Pack | 9 |
---|---|
Weight (lbs.) | 1.41 |