View All Cotton Cleaner Belts

64CCB170K

Product # 92593833

Cotton cleaner belts have a trapezoidal tooth profile and now KEVLAR® tensile cords.

  • KEVLAR® tensile cords for increased shock resistance.
  • Long service life in harsh environments.
  • Product Details
    Part # 64CCB170K  /  64CCB170K
    Product # 92593833
    Description 64CCB170K
    UPC 770075169345
    Profile Timing
    Width 1.5 in
    Pitch 1 in
    Pitch Length 63.95 in
    Number of Teeth 64
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.5