View All Cotton Cleaner Belts

63CCB165K

Product # 92593832

Cotton cleaner belts have a trapezoidal tooth profile and now KEVLAR® tensile cords.

  • KEVLAR® tensile cords for increased shock resistance.
  • Long service life in harsh environments.
  • Product Details
    Part # 63CCB165K  /  63CCB165K
    Product # 92593832
    Description 63CCB165K
    UPC 770075169338
    Profile Timing
    Width 1.5 in
    Pitch 1 in
    Pitch Length 63 in
    Number of Teeth 63
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.41