Cotton Cleaner Belts

Cotton cleaner belts have a trapezoidal tooth profile and now KEVLAR® tensile cords.

  • KEVLAR® tensile cords for increased shock resistance.
  • Long service life in harsh environments.

All Parts

1-4 of 4 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
61CCB142K 92593831 61CCB142K Timing 1.5 in 1 in 61.07 in 60
63CCB165K 92593832 63CCB165K Timing 1.5 in 1 in 63 in 63
64CCB170K 92593833 64CCB170K Timing 1.5 in 1 in 63.95 in 64
65CCB175K 92593834 65CCB175K Timing 1.5 in 1 in 64.95 in 65
1-4 of 4 Items