The product images shown are Illustrative only and may not be an exact representation of the product.
View All Automotive Adapters

G49326-1003 7976

Product # 725006415

Gates® automotive adapters are ideal for a wide range of uses. Compatible with a range of tubing materials, these 360 brass constructed adapters can be used to adapt oil filters, carburetors, power steering and fuel lines, transmission oil cooler lines, and drain plugs. They can also be used to convert brake lines to master cylinder port configurations and for English-to-metric brake line conversions.

  • Robust construction with metal to metal seats for high heat and fluid compatibility
  • Conform to SAE and ASME specifications
  • 2000 PSI working pressure
  • High temperature range tolerance:-30°F to +250°F (-34°C to +121°C)
  • 360 brass construction
  • Compatible with aluminum, brass, copper, and steel tubing
  • Product Details
    Part # G49326-1003
    Product # 725006415
    Description G49326-1003 7976
    UPC 029769163276
    T1 Thread 3/8-24 in
    T2 Thread 10X1.25 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.04

Made to be Better

Every Gates® automotive adapter is the product of our material science expertise and our unmatched experience serving the automotive aftermarket. This starts with domestically-sourced, low-lead content copper alloy brass formed a hot extrusion, cold draw process. Parts are then individually precision machined in a single piece, making them up to10-times stronger than cast or forged fittings.

OE Quality for the Aftermarket

Our long-standing partnerships working with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates® aftermartket automotive adapter, bringing a range of solutions for virtually automotive fluid power component.