Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    JetClean™ 1JC

    Use on hot and cold water high pressure cleaning equipment where heavy-duty service is required. Suited for agricultural, sports, valet and maintenance service applications.

    • Cover: NBR/PVC based. Available in black, blue and grey.
    • Working pressure: 20 MPa.
    • Standard: Gates proprietary.
    • Validated with MegaCrimp® couplings.
    • Temperature Range:
        • -40°C to +155°C
        • -40°F to +311°F
    • Size: 5/16" to 1/2".

    All Parts

    Part # Product # Description Maximum Working Pressure (psi) Maximum Working Pressure (bar) Inside Diameter (in) Inside Diameter (mm) Outside Diameter (in) Outside Diameter (mm)
    Find additional product information, expert tips, case studies, manuals, and the latest industry insights when you visit the Knowledge Centre.